IESNA:LM-63-2002
[TEST]P955508
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-940-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32877
TILT=NONE
208 -1 1 37 73 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
4520.9 4861.8 5227.8 5595.6 5877.5 6050.1 6155 6214 6279.1 6354.5
6451.7 6583.5 6761.4 6971.3 7226.3 7655.6 8304.5 9164.9 10227.5 11556.3
13298.1 15297.4 17426 19362 20532.1 19938 18748.8 17155.4 15241 12959.8
10073.9 7197.7 4710.8 2738.4 1204.8 373 0
4520.9 4880.1 5292.2 5700.4 6001.3 6184.4 6270.9 6292.3 6306.3 6318.8
6338.9 6382 6460.7 6559.6 6722.5 7063 7660 8525.5 9653.1 10997.5
12607.8 14461.6 16600.2 18912.4 21230.6 21846.4 20539.9 18858.9 17094 15086.1
12274.7 9252 6439.2 3919.9 1831.9 583.8 0
4520.9 4898.7 5356.7 5805 6125.2 6318.5 6386.6 6370.5 6333.7 6283.1
6226.2 6180.2 6160.3 6148.1 6218.9 6470.4 7015.5 7886 9078.5 10438.6
11917.7 13625.9 15774.5 18462.5 21929.2 23754.9 22331.1 20562.5 18947.1 17212.6
14475.5 11306.5 8167.4 5101.7 2459.1 794.5 0
4520.9 4924.9 5420.5 5899.2 6235.7 6418.4 6449.3 6371.7 6251.3 6112.4
5967 5836.9 5737.7 5670 5720.7 6017.7 6678.8 7692.1 8993 10421.2
11920.6 13541.4 15445 17801.8 21108.6 23662.4 22685.5 20728.7 19021.3 17266
14673.1 11589.3 8518.9 5494.3 2793 980.9 0
4520.9 4951.1 5484.5 5993.4 6346.2 6518 6512.1 6372.8 6168.9 5941.7
5707.8 5493.7 5315.1 5191.9 5222.6 5564.9 6342.1 7498.1 8907.3 10403.9
11923.6 13456.8 15115.6 17141.1 20288.1 23569.8 23039.8 20894.7 19095.7 17319.3
14870.6 11872.1 8870.3 5887 3127 1167.2 0
4520.9 4966.7 5519.2 6050.1 6413.2 6566.5 6513.8 6302.5 6013.8 5713.5
5430.8 5186.7 4995.2 4891.2 5013.7 5551.3 6579.7 8016.5 9737.7 11601.9
13467.5 15301 17168.2 19213.7 22249.4 25366.5 25323.1 23273.8 21223.3 18983.8
16165.7 12856.6 9613.9 6398.8 3547.5 1377.4 0
4520.9 4982.3 5553.9 6106.8 6479.8 6615.1 6515.5 6232.2 5858.7 5485.4
5153.7 4879.6 4675.3 4590.6 4805 5537.8 6817.4 8534.8 10568.4 12799.6
15011.5 17145.3 19220.6 21286.3 24210.8 27163.4 27606.6 25652.7 23350.7 20648.4
17460.7 13841 10357.1 6910.5 3967.8 1587.7 0
4520.9 4990.1 5574.9 6137.5 6509.6 6631.4 6498.2 6167.9 5745.8 5344.2
5005.2 4733.6 4539.8 4484.3 4780.2 5651.3 7093.2 9036.5 11392.7 14006.5
16604.6 19116.4 21570.4 23947.8 27060.3 29874.5 30235.5 28292.9 25622.7 22350
18658.6 14690.6 10803.3 7096.7 4073.5 1596.7 0
4520.9 4997.9 5596.1 6168.1 6539.3 6647.7 6480.8 6103.3 5632.9 5203
4857.1 4587.7 4404.3 4377.8 4755.4 5764.7 7369.1 9538.2 12217.3 15213.3
18197.6 21087.3 23920.2 26609.1 29909.9 32585.5 32864.3 30933.1 27894.6 24051.5
19856.4 15540.3 11249.3 7282.7 4179.1 1605.6 0
4520.9 4994.5 5612.1 6182.8 6550.6 6649.5 6460.4 6057.9 5563.5 5126.3
4784.6 4519.1 4340.5 4331.8 4751.6 5823.7 7506.4 9832.8 12717.8 15921.9
19160.8 22241.8 25293.3 28311.8 31750.2 34286.4 34312.5 32067.6 28525.2 24115.4
19535.5 14988.6 10361.9 6585.3 3620.5 1347.9 0
4520.9 4997.9 5596.1 6168.1 6539.3 6647.7 6480.8 6103.3 5632.9 5203
4857.1 4587.7 4404.3 4377.8 4755.4 5764.7 7369.1 9538.2 12217.3 15213.3
18197.6 21087.3 23920.2 26609.1 29909.9 32585.5 32864.3 30933.1 27894.6 24051.5
19856.4 15540.3 11249.3 7282.7 4179.1 1605.6 0
4520.9 4990.1 5574.9 6137.5 6509.6 6631.4 6498.2 6167.9 5745.8 5344.2
5005.2 4733.6 4539.8 4484.3 4780.2 5651.3 7093.2 9036.5 11392.7 14006.5
16604.6 19116.4 21570.4 23947.8 27060.3 29874.5 30235.5 28292.9 25622.7 22350
18658.6 14690.6 10803.3 7096.7 4073.5 1596.7 0
4520.9 4982.3 5553.9 6106.8 6479.8 6615.1 6515.5 6232.2 5858.7 5485.4
5153.7 4879.6 4675.3 4590.6 4805 5537.8 6817.4 8534.8 10568.4 12799.6
15011.5 17145.3 19220.6 21286.3 24210.8 27163.4 27606.6 25652.7 23350.7 20648.4
17460.7 13841 10357.1 6910.5 3967.8 1587.7 0
4520.9 4966.7 5519.2 6050.1 6413.2 6566.5 6513.8 6302.5 6013.8 5713.5
5430.8 5186.7 4995.2 4891.2 5013.7 5551.3 6579.7 8016.5 9737.7 11601.9
13467.5 15301 17168.2 19213.7 22249.4 25366.5 25323.1 23273.8 21223.3 18983.8
16165.7 12856.6 9613.9 6398.8 3547.5 1377.4 0
4520.9 4951.1 5484.5 5993.4 6346.2 6518 6512.1 6372.8 6168.9 5941.7
5707.8 5493.7 5315.1 5191.9 5222.6 5564.9 6342.1 7498.1 8907.3 10403.9
11923.6 13456.8 15115.6 17141.1 20288.1 23569.8 23039.8 20894.7 19095.7 17319.3
14870.6 11872.1 8870.3 5887 3127 1167.2 0
4520.9 4924.9 5420.5 5899.2 6235.7 6418.4 6449.3 6371.7 6251.3 6112.4
5967 5836.9 5737.7 5670 5720.7 6017.7 6678.8 7692.1 8993 10421.2
11920.6 13541.4 15445 17801.8 21108.6 23662.4 22685.5 20728.7 19021.3 17266
14673.1 11589.3 8518.9 5494.3 2793 980.9 0
4520.9 4898.7 5356.7 5805 6125.2 6318.5 6386.6 6370.5 6333.7 6283.1
6226.2 6180.2 6160.3 6148.1 6218.9 6470.4 7015.5 7886 9078.5 10438.6
11917.7 13625.9 15774.5 18462.5 21929.2 23754.9 22331.1 20562.5 18947.1 17212.6
14475.5 11306.5 8167.4 5101.7 2459.1 794.5 0
4520.9 4880.1 5292.2 5700.4 6001.3 6184.4 6270.9 6292.3 6306.3 6318.8
6338.9 6382 6460.7 6559.6 6722.5 7063 7660 8525.5 9653.1 10997.5
12607.8 14461.6 16600.2 18912.4 21230.6 21846.4 20539.9 18858.9 17094 15086.1
12274.7 9252 6439.2 3919.9 1831.9 583.8 0
4520.9 4861.8 5227.8 5595.6 5877.5 6050.1 6155 6214 6279.1 6354.5
6451.7 6583.5 6761.4 6971.3 7226.3 7655.6 8304.5 9164.9 10227.5 11556.3
13298.1 15297.4 17426 19362 20532.1 19938 18748.8 17155.4 15241 12959.8
10073.9 7197.7 4710.8 2738.4 1204.8 373 0
4520.9 4824.5 5145.4 5459.6 5705.6 5861.2 5958.1 6014.4 6071.6 6142.6
6243.9 6385.4 6569.8 6781.7 7044.8 7424.2 7967.2 8678.1 9570.9 10632.2
11904.8 13241.7 14426.9 15266.9 15476.8 14592.9 13342.3 11854 10230.1 8469.6
6451.5 4515.5 2909.2 1683.8 757.4 248.1 0
4520.9 4787.2 5063 5323.7 5533.6 5672.4 5761.2 5814.7 5863.9 5930.4
6036.2 6187.1 6378.5 6592.2 6863.2 7192.8 7630 8191.3 8914.2 9707.9
10511.5 11185.9 11427.9 11171.7 10421.2 9247.8 7935.8 6552.7 5219.1 3979.6
2829.1 1833.3 1107.7 629.4 310.2 123.2 0
4520.9 4747.4 4980.8 5198.1 5367.6 5484.4 5557.2 5592.1 5619.3 5656.1
5722.7 5826.8 5961.6 6102.3 6262.6 6442.2 6670.1 6968.3 7360.7 7778.8
8166.7 8418.6 8363.1 7972.4 7245.4 6262.3 5259.2 4276.6 3367.2 2574.3
1868.4 1266.1 815.7 501.7 268.2 111.2 0
4520.9 4707.9 4898.7 5072.5 5201.8 5296.3 5353.2 5369.5 5374.7 5381.7
5409.1 5466.3 5544.7 5612.4 5662 5691.5 5710.1 5745.3 5807.2 5849.7
5822 5651.1 5298.1 4773.3 4069.5 3276.7 2582.8 2000.6 1515.3 1168.9
907.6 698.8 523.9 374.4 226.4 99.2 0
4520.9 4668 4816 4950.2 5053.3 5121.1 5151.5 5135.3 5090.9 5036.5
4982.7 4946.8 4929.9 4909.1 4869.9 4802.8 4710.3 4614.9 4526.2 4453
4373.2 4238.4 4015 3700 3290.9 2801.3 2360.9 1937.6 1533.4 1223.2
956.9 732.3 537.8 376.8 225.2 98 0
4520.9 4628.1 4733.4 4827.9 4904.6 4945.9 4949.7 4901.1 4807.1 4691.2
4556.4 4427.2 4314.8 4205.5 4078.2 3914 3710.7 3484.9 3245.5 3056.4
2924.5 2826 2732 2626.5 2512.3 2326 2139 1874.4 1551.3 1277.7
1006.2 765.9 551.7 379.6 223.8 96.8 0
4520.9 4589.9 4656.2 4720.2 4777.3 4801.7 4782.8 4700.4 4558.3 4391.6
4205.5 4035.3 3893 3770.4 3649.8 3507.9 3338.6 3151.8 2953.3 2796.3
2692.1 2623.4 2573.6 2514.6 2424.4 2267.5 2111.4 1889.9 1622.7 1379
1119.6 876.1 645 448.3 274.1 117.3 0
4520.9 4551.7 4579 4612.5 4649.6 4657.6 4615.9 4499.7 4309.6 4092
3854.7 3643.4 3471.3 3335.1 3221.5 3101.8 2966.5 2818.7 2661.2 2536.3
2459.6 2420.9 2415.2 2402.7 2336.4 2209.3 2083.8 1905.1 1694 1480.1
1233.1 986.2 738.2 517 324.4 137.9 0
4520.9 4514.8 4506.1 4513.1 4526.9 4528.7 4473.2 4331.8 4114.1 3869.5
3626.6 3435.8 3297 3194.6 3104.4 2999.5 2873.7 2733.2 2574.4 2424.4
2312.5 2251.8 2257.8 2263.9 2244.8 2198 2085.2 1901.3 1694 1497.1
1311.5 1115.5 892.6 648.8 422.4 178.7 0
4520.9 4473.7 4434.1 4419.9 4426.8 4435.5 4398.6 4285.8 4101.9 3893.2
3690.8 3513.8 3358.2 3221.9 3093.1 2958.2 2810.4 2653.4 2497.2 2357.9
2235.3 2143.9 2095.3 2066.1 2038.7 2006.8 1939.5 1819.5 1667.1 1497.5
1304.9 1112 892 656.1 432 190.8 0
4520.9 4440.4 4371.3 4336.3 4338.7 4363.4 4364 4298.5 4160.9 3980.5
3791.4 3611 3435.2 3267.5 3105.6 2944.3 2779 2611.7 2456.6 2323.9
2205.1 2114 2048.1 1997.4 1949.7 1895.4 1821.2 1720.9 1597.1 1449.4
1268 1082.3 867.2 644 419 185.6 0
4520.9 4407.2 4308.4 4252.8 4250.6 4291.5 4329.7 4311 4219.9 4067.7
3892 3708.1 3512.6 3313.1 3118.3 2930.4 2747.6 2570.1 2416.2 2289.9
2175.1 2084.4 2001.1 1928.7 1860.6 1784.2 1702.7 1622.4 1527 1401.4
1230.8 1052.7 842.2 631.8 405.9 180.4 0
4520.9 4377.2 4255.6 4183.5 4181.2 4245.4 4335.9 4386.6 4351.2 4217.6
4026.8 3819 3604.6 3386.5 3174.3 2970.7 2776.5 2593.7 2436 2308.7
2204.2 2128.2 2063.4 1995.7 1919.4 1821.5 1717.1 1617.9 1511.4 1378.5
1209 1030.5 823.7 618.6 391.2 177.6 0
4520.9 4347.4 4203.1 4114.1 4111.8 4199.6 4342.2 4462.2 4482.7 4367.9
4161.8 3929.7 3696.5 3460 3230.2 3010.7 2805.5 2617.5 2456.1 2327.2
2233.5 2172 2125.5 2062.7 1978 1858.8 1731.3 1613.4 1495.7 1355.7
1186.9 1008.3 804.9 605.4 376.5 174.9 0
4520.9 4321.2 4156.6 4055.6 4048.8 4150 4329.3 4502.5 4566.8 4477.3
4269.5 4016 3768.1 3528.7 3298.2 3078.6 2871.1 2679.6 2515.1 2385
2288 2221.9 2179.2 2125.8 2050.5 1943.3 1821.9 1697 1569.3 1413.7
1230 1043.3 834.1 603 364 174.3 0
4520.9 4295 4110.1 3997 3985.7 4100.7 4316.5 4542.6 4651 4586.8
4377.2 4102.4 3840 3597.6 3366.4 3146.6 2936.7 2741.8 2574.1 2442.6
2342.3 2271.7 2233 2189 2123 2028 1912.6 1780.8 1642.8 1471.5
1273 1078.2 863.1 600.6 351.3 173.8 0
4520.9 4268.6 4067.9 3945.3 3927.6 4040.5 4264.3 4500.4 4631.6 4598.6
4417.5 4147.2 3876.4 3638 3414.9 3206.6 3005.7 2816.4 2651.5 2518.9
2410.7 2335.4 2288.9 2244.1 2179.1 2087.8 1969.9 1835.1 1689.7 1513.8
1311.3 1111.1 890.8 590.9 324.4 153.4 0
4520.9 4242.4 4025.6 3893.7 3869.5 3980.5 4212.1 4458.4 4611.9 4610.2
4457.6 4192.1 3912.8 3678.6 3463.5 3266.6 3074.9 2891 2728.8 2595.3
2479 2399.2 2344.6 2299.5 2235.3 2147.7 2027.1 1889.2 1736.5 1556.1
1349.7 1144.1 918.6 581.2 297.5 132.7 0
4520.9 4222.1 3993.1 3855.1 3823.3 3921.5 4128.1 4347.2 4484.8 4488.8
4358 4121.2 3858.9 3629 3428.1 3250.3 3078.9 2911 2757.5 2628.2
2521.3 2449.4 2397.7 2353.1 2289.1 2196.9 2070.5 1926.7 1770.4 1589.2
1379.9 1175.8 942.7 632.5 345.6 152.8 0
4520.9 4201.7 3960.5 3816.5 3777 3862.5 4044.1 4236 4357.8 4367.3
4258.6 4050.4 3804.7 3579.2 3392.9 3234 3082.7 2930.9 2786.1 2661.2
2563.7 2499.5 2450.9 2406.5 2342.8 2246.2 2113.8 1964.1 1804.2 1622.4
1410 1207.4 966.6 683.9 393.8 173.1 0
4520.9 4185.2 3937.8 3789.5 3746.8 3823.5 3984.8 4148.6 4250.6 4257
4160.4 3974.2 3750.3 3535.7 3352.7 3197.1 3051.3 2904.4 2762.1 2644.5
2562.6 2508.5 2463.4 2419.2 2356.7 2259.6 2127.6 1977.5 1817 1637.6
1426 1222.3 986.4 717.5 435.4 190 0
4520.9 4168.7 3915.1 3762.4 3716.3 3784.5 3925.5 4061.2 4143.6 4146.5
4062.5 3898.1 3695.5 3492.1 3312.6 3159.9 3019.9 2878 2738.4 2627.9
2561.9 2517.5 2475.9 2431.8 2370.6 2272.9 2141.1 1990.7 1829.9 1652.9
1442 1237.3 1006.2 751.2 477.1 206.8 0
4520.9 4155.9 3898.9 3743.9 3698.8 3764.8 3898.3 4020.9 4092 4092.2
4015.4 3866.5 3679.3 3481.6 3296.5 3130.6 2977.3 2825.1 2677.8 2574.1
2518.9 2482.5 2445.4 2401 2340.4 2245.7 2114.9 1966.6 1810.3 1636.6
1434 1226.2 1001.3 749.1 473.6 202.6 0
4520.9 4143 3882.8 3725.5 3681.2 3745.4 3871.2 3980.5 4040.3 4037.7
3968.3 3834.8 3663 3471 3280.5 3101.5 2934.9 2772.2 2617.5 2520.3
2475.9 2447.4 2414.8 2370.1 2310.4 2218.5 2088.7 1942.6 1790.7 1620.3
1426 1214.7 996.6 746.8 470.1 198.1 0
4520.9 4131.2 3870.5 3714.4 3671.9 3737.4 3860.8 3967.3 4023.9 4019.5
3951.2 3827 3663 3472.4 3277 3086 2906.1 2730.4 2568.4 2474.9
2433.9 2409.8 2381.9 2337.5 2276.7 2183.1 2054.3 1910.7 1760.1 1591.2
1401.5 1190.1 963.5 718.9 448.3 187 0
4520.9 4119.3 3858.2 3703.4 3662.5 3729.5 3850.4 3953.9 4007.4 4001.3
3934.2 3819.1 3663 3473.9 3273.6 3070.6 2877.7 2688.6 2519.3 2429.6
2391.9 2372.3 2348.9 2304.7 2243.1 2147.7 2020.2 1878.8 1729.6 1562.2
1377.1 1165.4 930.2 690.8 426.4 175.6 0
4520.9 4104.5 3846 3695.1 3658.7 3728.1 3849.5 3951.9 4002.2 3993.5
3924.1 3816.5 3665.6 3476.5 3271.8 3061.9 2860.7 2661.2 2487.7 2399.2
2362.8 2345.4 2324.6 2279.5 2217.1 2116.4 1993.3 1854.5 1701.8 1535.3
1351.4 1145 891.7 666.2 404.2 164.8 0
4520.9 4119.3 3858.2 3703.4 3662.5 3729.5 3850.4 3953.9 4007.4 4001.3
3934.2 3819.1 3663 3473.9 3273.6 3070.6 2877.7 2688.6 2519.3 2429.6
2391.9 2372.3 2348.9 2304.7 2243.1 2147.7 2020.2 1878.8 1729.6 1562.2
1377.1 1165.4 930.2 690.8 426.4 175.6 0
4520.9 4131.2 3870.5 3714.4 3671.9 3737.4 3860.8 3967.3 4023.9 4019.5
3951.2 3827 3663 3472.4 3277 3086 2906.1 2730.4 2568.4 2474.9
2433.9 2409.8 2381.9 2337.5 2276.7 2183.1 2054.3 1910.7 1760.1 1591.2
1401.5 1190.1 963.5 718.9 448.3 187 0
4520.9 4143 3882.8 3725.5 3681.2 3745.4 3871.2 3980.5 4040.3 4037.7
3968.3 3834.8 3663 3471 3280.5 3101.5 2934.9 2772.2 2617.5 2520.3
2475.9 2447.4 2414.8 2370.1 2310.4 2218.5 2088.7 1942.6 1790.7 1620.3
1426 1214.7 996.6 746.8 470.1 198.1 0
4520.9 4155.9 3898.9 3743.9 3698.8 3764.8 3898.3 4020.9 4092 4092.2
4015.4 3866.5 3679.3 3481.6 3296.5 3130.6 2977.3 2825.1 2677.8 2574.1
2518.9 2482.5 2445.4 2401 2340.4 2245.7 2114.9 1966.6 1810.3 1636.6
1434 1226.2 1001.3 749.1 473.6 202.6 0
4520.9 4168.7 3915.1 3762.4 3716.3 3784.5 3925.5 4061.2 4143.6 4146.5
4062.5 3898.1 3695.5 3492.1 3312.6 3159.9 3019.9 2878 2738.4 2627.9
2561.9 2517.5 2475.9 2431.8 2370.6 2272.9 2141.1 1990.7 1829.9 1652.9
1442 1237.3 1006.2 751.2 477.1 206.8 0
4520.9 4185.2 3937.8 3789.5 3746.8 3823.5 3984.8 4148.6 4250.6 4257
4160.4 3974.2 3750.3 3535.7 3352.7 3197.1 3051.3 2904.4 2762.1 2644.5
2562.6 2508.5 2463.4 2419.2 2356.7 2259.6 2127.6 1977.5 1817 1637.6
1426 1222.3 986.4 717.5 435.4 190 0
4520.9 4201.7 3960.5 3816.5 3777 3862.5 4044.1 4236 4357.8 4367.3
4258.6 4050.4 3804.7 3579.2 3392.9 3234 3082.7 2930.9 2786.1 2661.2
2563.7 2499.5 2450.9 2406.5 2342.8 2246.2 2113.8 1964.1 1804.2 1622.4
1410 1207.4 966.6 683.9 393.8 173.1 0
4520.9 4222.1 3993.1 3855.1 3823.3 3921.5 4128.1 4347.2 4484.8 4488.8
4358 4121.2 3858.9 3629 3428.1 3250.3 3078.9 2911 2757.5 2628.2
2521.3 2449.4 2397.7 2353.1 2289.1 2196.9 2070.5 1926.7 1770.4 1589.2
1379.9 1175.8 942.7 632.5 345.6 152.8 0
4520.9 4242.4 4025.6 3893.7 3869.5 3980.5 4212.1 4458.4 4611.9 4610.2
4457.6 4192.1 3912.8 3678.6 3463.5 3266.6 3074.9 2891 2728.8 2595.3
2479 2399.2 2344.6 2299.5 2235.3 2147.7 2027.1 1889.2 1736.5 1556.1
1349.7 1144.1 918.6 581.2 297.5 132.7 0
4520.9 4268.6 4067.9 3945.3 3927.6 4040.5 4264.3 4500.4 4631.6 4598.6
4417.5 4147.2 3876.4 3638 3414.9 3206.6 3005.7 2816.4 2651.5 2518.9
2410.7 2335.4 2288.9 2244.1 2179.1 2087.8 1969.9 1835.1 1689.7 1513.8
1311.3 1111.1 890.8 590.9 324.4 153.4 0
4520.9 4295 4110.1 3997 3985.7 4100.7 4316.5 4542.6 4651 4586.8
4377.2 4102.4 3840 3597.6 3366.4 3146.6 2936.7 2741.8 2574.1 2442.6
2342.3 2271.7 2233 2189 2123 2028 1912.6 1780.8 1642.8 1471.5
1273 1078.2 863.1 600.6 351.3 173.8 0
4520.9 4321.2 4156.6 4055.6 4048.8 4150 4329.3 4502.5 4566.8 4477.3
4269.5 4016 3768.1 3528.7 3298.2 3078.6 2871.1 2679.6 2515.1 2385
2288 2221.9 2179.2 2125.8 2050.5 1943.3 1821.9 1697 1569.3 1413.7
1230 1043.3 834.1 603 364 174.3 0
4520.9 4347.4 4203.1 4114.1 4111.8 4199.6 4342.2 4462.2 4482.7 4367.9
4161.8 3929.7 3696.5 3460 3230.2 3010.7 2805.5 2617.5 2456.1 2327.2
2233.5 2172 2125.5 2062.7 1978 1858.8 1731.3 1613.4 1495.7 1355.7
1186.9 1008.3 804.9 605.4 376.5 174.9 0
4520.9 4377.2 4255.6 4183.5 4181.2 4245.4 4335.9 4386.6 4351.2 4217.6
4026.8 3819 3604.6 3386.5 3174.3 2970.7 2776.5 2593.7 2436 2308.7
2204.2 2128.2 2063.4 1995.7 1919.4 1821.5 1717.1 1617.9 1511.4 1378.5
1209 1030.5 823.7 618.6 391.2 177.6 0
4520.9 4407.2 4308.4 4252.8 4250.6 4291.5 4329.7 4311 4219.9 4067.7
3892 3708.1 3512.6 3313.1 3118.3 2930.4 2747.6 2570.1 2416.2 2289.9
2175.1 2084.4 2001.1 1928.7 1860.6 1784.2 1702.7 1622.4 1527 1401.4
1230.8 1052.7 842.2 631.8 405.9 180.4 0
4520.9 4440.4 4371.3 4336.3 4338.7 4363.4 4364 4298.5 4160.9 3980.5
3791.4 3611 3435.2 3267.5 3105.6 2944.3 2779 2611.7 2456.6 2323.9
2205.1 2114 2048.1 1997.4 1949.7 1895.4 1821.2 1720.9 1597.1 1449.4
1268 1082.3 867.2 644 419 185.6 0
4520.9 4473.7 4434.1 4419.9 4426.8 4435.5 4398.6 4285.8 4101.9 3893.2
3690.8 3513.8 3358.2 3221.9 3093.1 2958.2 2810.4 2653.4 2497.2 2357.9
2235.3 2143.9 2095.3 2066.1 2038.7 2006.8 1939.5 1819.5 1667.1 1497.5
1304.9 1112 892 656.1 432 190.8 0
4520.9 4514.8 4506.1 4513.1 4526.9 4528.7 4473.2 4331.8 4114.1 3869.5
3626.6 3435.8 3297 3194.6 3104.4 2999.5 2873.7 2733.2 2574.4 2424.4
2312.5 2251.8 2257.8 2263.9 2244.8 2198 2085.2 1901.3 1694 1497.1
1311.5 1115.5 892.6 648.8 422.4 178.7 0
4520.9 4551.7 4579 4612.5 4649.6 4657.6 4615.9 4499.7 4309.6 4092
3854.7 3643.4 3471.3 3335.1 3221.5 3101.8 2966.5 2818.7 2661.2 2536.3
2459.6 2420.9 2415.2 2402.7 2336.4 2209.3 2083.8 1905.1 1694 1480.1
1233.1 986.2 738.2 517 324.4 137.9 0
4520.9 4589.9 4656.2 4720.2 4777.3 4801.7 4782.8 4700.4 4558.3 4391.6
4205.5 4035.3 3893 3770.4 3649.8 3507.9 3338.6 3151.8 2953.3 2796.3
2692.1 2623.4 2573.6 2514.6 2424.4 2267.5 2111.4 1889.9 1622.7 1379
1119.6 876.1 645 448.3 274.1 117.3 0
4520.9 4628.1 4733.4 4827.9 4904.6 4945.9 4949.7 4901.1 4807.1 4691.2
4556.4 4427.2 4314.8 4205.5 4078.2 3914 3710.7 3484.9 3245.5 3056.4
2924.5 2826 2732 2626.5 2512.3 2326 2139 1874.4 1551.3 1277.7
1006.2 765.9 551.7 379.6 223.8 96.8 0
4520.9 4668 4816 4950.2 5053.3 5121.1 5151.5 5135.3 5090.9 5036.5
4982.7 4946.8 4929.9 4909.1 4869.9 4802.8 4710.3 4614.9 4526.2 4453
4373.2 4238.4 4015 3700 3290.9 2801.3 2360.9 1937.6 1533.4 1223.2
956.9 732.3 537.8 376.8 225.2 98 0
4520.9 4707.9 4898.7 5072.5 5201.8 5296.3 5353.2 5369.5 5374.7 5381.7
5409.1 5466.3 5544.7 5612.4 5662 5691.5 5710.1 5745.3 5807.2 5849.7
5822 5651.1 5298.1 4773.3 4069.5 3276.7 2582.8 2000.6 1515.3 1168.9
907.6 698.8 523.9 374.4 226.4 99.2 0
4520.9 4747.4 4980.8 5198.1 5367.6 5484.4 5557.2 5592.1 5619.3 5656.1
5722.7 5826.8 5961.6 6102.3 6262.6 6442.2 6670.1 6968.3 7360.7 7778.8
8166.7 8418.6 8363.1 7972.4 7245.4 6262.3 5259.2 4276.6 3367.2 2574.3
1868.4 1266.1 815.7 501.7 268.2 111.2 0
4520.9 4787.2 5063 5323.7 5533.6 5672.4 5761.2 5814.7 5863.9 5930.4
6036.2 6187.1 6378.5 6592.2 6863.2 7192.8 7630 8191.3 8914.2 9707.9
10511.5 11185.9 11427.9 11171.7 10421.2 9247.8 7935.8 6552.7 5219.1 3979.6
2829.1 1833.3 1107.7 629.4 310.2 123.2 0
4520.9 4824.5 5145.4 5459.6 5705.6 5861.2 5958.1 6014.4 6071.6 6142.6
6243.9 6385.4 6569.8 6781.7 7044.8 7424.2 7967.2 8678.1 9570.9 10632.2
11904.8 13241.7 14426.9 15266.9 15476.8 14592.9 13342.3 11854 10230.1 8469.6
6451.5 4515.5 2909.2 1683.8 757.4 248.1 0
4520.9 4861.8 5227.8 5595.6 5877.5 6050.1 6155 6214 6279.1 6354.5
6451.7 6583.5 6761.4 6971.3 7226.3 7655.6 8304.5 9164.9 10227.5 11556.3
13298.1 15297.4 17426 19362 20532.1 19938 18748.8 17155.4 15241 12959.8
10073.9 7197.7 4710.8 2738.4 1204.8 373 0
